Product Number: 8434
Electronic, 1 Pr+2 C #25 Str TC+TCCS, PE Ins, IS/OS, PVC Jkt
Electronic, 1 Pair+2 Conductors 25AWG (7x33) Tinned Copper+Tinned Copper Covered Steel, PE Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 25 | 7x33 | TC+TCCS - Tinned Copper + Tinned Copper Covered Steel |
Conductor(s) | 2 | 25 | 7x33 | TC+TCCS - Tinned Copper + Tinned Copper Covered Steel |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PE - Polyethylene | 0.013 in (0.33 mm) | 0.047 in (1.2 mm) | Red & Black |
PE - Polyethylene | 0.013 in (0.33 mm) | 0.047 in (1.2 mm) | Green, White |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 25 AWG (7x33) TC+TCCS | Drain Wire -25 AWG 3X33 SEPTC+4X33 STCCS |
Conductor(s) | No Shield |
Table Notes |
Shorting Fold (Foil-out) |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.02 in (0.51 mm) | 0.165 in |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Pair(s) | 45.5 Ohm/1000ft | 25 pF/ft (82 pF/m) | 40 pF/ft (130 pF/m) | 1.7 Amps per Conductor at 25ºC |
Conductor(s) | 35.7 Ohm/1000ft (117 Ohm/km) |
Voltage
Voltage Rating |
---|
400 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.65 in (41.9 mm) | 1.65 in |
Max. Pull Tension |
26.4 lbs (12.0 kg) |
---|---|
Bulk Cable Weight |
12 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.423 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.423 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8434 060100 | Chrome | Reel | 100 ft | 612825207047 | |
8434 060500 | Chrome | Reel | 500 ft | 612825207061 | |
8434 0601000 | Chrome | Reel | 1,000 ft | 612825207054 | C |
8434 060U1000 | Chrome | UnReel | 1,000 ft | 612825207030 |