Product Number: 8442MN

SpaceMaker™, 2 C #22 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 2 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.050 in (1.3 mm) Black & White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.132 in

Overall Cable Diameter (Nominal)

0.132 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
18.1 Ohm/1000ft 13.4 pF/ft (44.0 pF/m) 4.64 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.530 in (13.5 mm) 0.530 in

Max. Pull Tension

19 lbs (8.6 kg)

Bulk Cable Weight

9 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.313 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.313 Revision Date: 02-15-2024

Part Numbers

Item # Color UPC
8442MN 006100 Blue, Light 612825385653
8442MN 0061000 Blue, Light 612825385622
8442MN 008100 Gray 612825385639
8442MN 0081000 Gray 612825382645
8442MN 004100 Yellow 612825385646
8442MN 0041000 Yellow 612825385615