Product Number: 8461
Electronic, 2 C #18 Str TC, PVC Ins, PVC Jkt, CMG
Electronic, 2 Conductor 18AWG (7x26) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.090 in (2.3 mm) | Black & White |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.027 in (0.69 mm) | 0.234 in (5.94 mm) |
Overall Cable Diameter (Nominal) |
0.234 in (5.94 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Pair(s) | 7.2 Ohm/1000ft | 22 pF/ft (72 pF/m) | 14 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (CL3) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.3 in (58 mm) | 2.3 in (58 mm) |
Max. Pull Tension |
45 lbs (20 kg) |
---|---|
Bulk Cable Weight |
26 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL loading , FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CMG, CL3 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.518 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.518 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8461 060100 | Chrome | Reel | 100 ft | 612825208167 | |
8461 060500 | Chrome | Reel | 500 ft | 612825208181 | C |
8461 060U500 | Chrome | UnReel | 500 ft | 612825208150 | |
8461 0601000 | Chrome | Reel | 1,000 ft | 612825208174 | C |