Product Number: 8471LS
Electronic, 1PR #16 Str TC, PO ins, Unsh, LSNH Jkt, 300V, SWA
Electronic, 1 Pair AWG 16 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Unshielded shielding, LSZH / FRNC jacket , 300V, SWA
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable; For data transmission applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 19x29 | TC - Tinned Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene | 2.67 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & White |
Inner Jacket
Material | Color | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Chrome (RAL 7037) | 7.1 mm | 0.89 mm |
Table Notes |
UV Stabilised |
---|
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 11.5 mm | 1.3 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
1 pair and 2 fillers twisted to cable core covered with a polyester foil | Polypropylene (2x) (White, 2.29 mm) |
Armor
Type of Armor | Material | Thickness of Armoring Wires | Coverage Percentage |
---|---|---|---|
Steel Wire Armoring | Galvanized steel wire | 0.9 mm | Min. 95% |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
14.7 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
108.3 pF/m |
Inductance
Nominal Pair Inductance |
---|
0.62 µH/m |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 7.1 Amps per Conductor |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Storage Temperature Range |
-30°C to +80°C |
---|---|
Operating Temp Range (Fixed Install) |
-15°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Min. Bend Radius During Installation |
172.5 mm |
Standards
CPR Euroclass |
Eca |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Eca |
---|
Suitability
Suitability - Sunlight Resistance |
Yes |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.233 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.233 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
8471LS.00500 | Black | Reel | 500 m | 8719605018281 |
8471LS.001000 | Black | Reel | 1,000 m | 8719605018267 |
8471LS.001500 | Black | Reel | 1,500 m | 8719605018274 |