Product Number: 8473MN

SpaceMaker™, 2 C #14 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 2 Conductor 14AWG (104x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active
8473MN

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 104x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.095 in (2.4 mm) Black, White

Outer Shield

Shield Type Material
No Shield No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.222 in

Overall Cable Diameter (Nominal)

0.222 in (5.64 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.7 Ohm/1000ft 24 pF/ft (79 pF/m) 8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To 80°C

Max. Pull Tension

104 lbs (47.2 kg)

Bulk Cable Weight

34 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

NEC / UL Compliance

Article 800

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.45 Revision Date: 04-04-2025

Update and Revision

Revision Number: 0.45 Revision Date: 04-04-2025


Part Numbers

Item # Color Putup Type Length UPC
8473MN 006100 Blue, Light Reel 100 ft 612825430087
8473MN 0061000 Blue, Light Reel 1,000 ft 612825430094
8473MN 008100 Gray Reel 100 ft 612825430100
8473MN 0081000 Gray Reel 1,000 ft 612825430117
8473MN 004100 Yellow Reel 100 ft 612825430063
8473MN 0041000 Yellow Reel 1,000 ft 612825430070