Product Number: 85164

Electronic, 4 Pr #20 Str TC, ETFE Ins, OS, ETFE Jkt

High Temperature Electronic, 4 Pair 20AWG (7x28) Tinned Copper, ETFE Insulation, Overall Beldfoil® Shield, ETFE Outer Jacket

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 20 7x28 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
ETFE - Ethylene Tetrafluoroethylene 0.015 in (0.38 mm) 0.068 in (1.7 mm) Black & Red, Black & White, Black & Green, Black & Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Nomex®) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
ETFE - Ethylene Tetrafluoroethylene 0.025 in (0.64 mm) 0.344 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
10.92 Ohm/1000ft 23 pF/ft (75 pF/m) 40 pF/ft (130 pF/m) 73 Ohm 6.4 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

UL Temperature Operating
150°C -60°C To +150°C

Bend Radius

Stationary Min. Installation Min.
3.44 in (87.4 mm) 3.44 in

Max. Pull Tension

109.8 lbs (49.80 kg)

Bulk Cable Weight

66 lbs/1000ft

Environmental Suitability

Indoor

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Tefzel and Kapton are DuPont trademarks.

Update and Revision

Revision Number: 0.389 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.389 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
85164 368100 Clear, Transparent Reel 100 ft 612825210627 C
85164 3681000 Clear, Transparent Reel 1,000 ft 612825210634 C