Product Number: 85168

Electronic, 8 Pr #20 Str TC, ETFE Ins, OS, ETFE Jkt

High Temperature Electronic, 8 Pair 20AWG (7x28) Tinned Copper, ETFE Insulation, Overall Beldfoil® Shield, ETFE Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); instrumentation

Conductor

AWG Stranding Material No. of Pairs
20 7x28 TC - Tinned Copper 8

Conductor Count

16

Total Number of Pairs

8

Insulation

Material Material Trade Name Nominal Wall Thickness
ETFE - Ethylene Tetrafluoroethylene Tefzel® 0.015 in

Color Chart

Number Color
1 Black & Red
2 Black & White
3 Black & Green
4 Black & Blue
5 Black & Yellow
6 Black & Brown
7 Black & Orange
8 Red & White

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Kapton®) Beldfoil® 100% TC - Tinned Copper 22 7x30

Outer Jacket

Material Material Trade Name Nominal Diameter Nominal Wall Thickness
ETFE - Ethylene Tetrafluoroethylene Tefzel® 0.439 in 0.025 in

Conductor DCR

Nominal Conductor DCR
9.3 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
23 pF/ft 40 pF/ft

Inductance

Nominal Inductance
0.186 µH/ft

Impedance

Nominal Characteristic Impedance
73 Ohm

Current

Max. Recommended Current [A]
4 Amps per Conductor at 25ºC

Voltage

Non-UL Voltage Rating
300 V RMS

UL Temp Rating

150°C

Operating Temperature Range

-60°C To +150°C

Bulk Cable Weight

115 lbs/1000ft

Max. Pull Tension

224 lbs

Min. Bend Radius/Minor Axis

4.5 in

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Tefzel and Kapton are DuPont trademarks.

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
85168 3681000 Clear, Transparent Reel 1,000 ft 612825210641