Product Number: 8691
Electronic, 6 Pr #18 Str TC, PVC Ins, PVC Jkt, CMG
Electronic, 6 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 6 | 18 AWG | 16x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.013 in (0.33 mm) | 0.073 in (1.9 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.433 in (11.0 mm) |
Overall Cable Diameter (Nominal) |
0.433 in (11.0 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Pair(s) | 7.2 Ohm/1000ft | 25.5 pF/ft (83.7 pF/m) | 3.5 Amps per Conductor at 20ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.3 in (110 mm) | 4.3 in (110 mm) |
Max. Pull Tension |
249 lbs (113 kg) |
---|---|
Bulk Cable Weight |
108 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.535 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.535 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8691 060500 | Chrome | Reel | 500 ft | 612825214113 | C |
8691 0601000 | Chrome | Reel | 1,000 ft | 612825214106 | C |
8691 0605000 | Chrome | Reel | 5,000 ft | 612825214120 | C Z |