Product Number: 8718

Electronic, 2 C #12 Str TC, PE Ins, OS, PVC Jkt, CL2

Electronic, 2 Conductor 12AWG (19x25) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CL2

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 12 AWG 19x25 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.037 in (0.94 mm) 0.164 in (4.17 mm) Black & Clear

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 14 AWG (19x26) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.034 in (0.86 mm) 0.400 in (10.2 mm)

Overall Cable Diameter (Nominal)

0.400 in (10.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Conductor(s) 1.78 Ohm/1000ft 25 pF/ft (82 pF/m) 49 pF/ft (160 pF/m) 55 Ohm 30 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (UL AWM 20253), 300 V (CSA AWM)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4.0 in (100 mm) 4.0 in (100 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

87 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL2

AWM Compliance

AWM 20253

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.533 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.533 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8718 060500 Chrome Reel 500 ft 612825214212 C
8718 060U500 Chrome UnReel 500 ft 612825214182
8718 0601000 Chrome Reel 1,000 ft 612825214199 C
8718 0602000 Chrome Reel 2,000 ft 612825214205 C
8718 0605000 Chrome Reel 5,000 ft 612825214229 C Z