Product Number: 8719

Electronic, 2 C #16 Str TC, PE Ins, OS, PVC Jkt, CM

Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.032 in (0.81 mm) 0.122 in (3.10 mm) Black & Clear

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (16x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.313 in (7.95 mm)

Overall Cable Diameter (Nominal)

0.313 in (7.95 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Conductor(s) 4.52 Ohm/1000ft 23 pF/ft (75 pF/m) 44 pF/ft (140 pF/m) 65 Ohm 18 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (CM), 600 V (UL AWM 20253)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
3.1 in (79 mm) 3.1 in (79 mm)

Max. Pull Tension

101 lbs (45.8 kg)

Bulk Cable Weight

44 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL2, CM

AWM Compliance

AWM 20253

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.671 Revision Date: 07-07-2025

Update and Revision

Revision Number: 0.671 Revision Date: 07-07-2025


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
8719.00U152 Chrome UnReel 152 m 8719605018397
8719.01152 Chrome Reel 152 m 8719605018403
8719.01305 Chrome Reel 305 m 8719605018427
8719 060500 Chrome Reel 500 ft 612825214281 C
8719 060U500 Chrome UnReel 500 ft 612825214243
8719.01610 Chrome Reel 610 m 8719605018441
8719 0601000 Chrome Reel 1,000 ft 612825214250 C
8719 060U1000 Chrome UnReel 1,000 ft 612825214236
8719.011525 Chrome Reel 1,525 m 8719605018410
8719 0602000 Chrome Reel 2,000 ft 612825214274 C
8719.013050 Chrome Reel 3,050 m 8719605018434
8719 0605000 Chrome Reel 5,000 ft 612825214298 C
8719 06010000 Chrome Reel 10,000 ft 612825214267 C Y