Product Number: 8719ELV
Electronic, 2 C #16 Str TC, LSZH Ins, OS, LSZH Jkt, B2ca
Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, LSZH Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR B2ca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
up to 600V analog signals ; up to 600V digital control ; line level audio; voice communications; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 19x29 | TC - Tinned Copper | 1 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.1 mm | 0.07 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & white |
Inner Shield
Material | Drainwire Material | Drainwire AWG |
---|---|---|
Bi-Laminate (Alum+Poly) | TC - Tinned Copper | AWG18/16 |
Inner Jacket
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 9 / 23 µm | TC - Tinned Copper | 18 | Stranded |
Outer Jacket
Material | Color | Nominal Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Chrome (RAL 7037) | 8.30 mm |
8.30 mm |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
14.76 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
110 pF/m | 200 pF/m |
Inductance
Nominal Pair Inductance |
---|
0.66 µH/m |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 7 Amps per Conductor at 25ºC |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Operating Temperature Range |
-20°C To +80°C |
---|---|
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Min. Bend Radius/Minor Axis |
85 mm |
---|
Standards
CPR Euroclass |
B2ca-s1a,d1,a1 |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass B2ca |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
80% |
History
Update and Revision |
Revision Number: 0.7 Revision Date: 11-27-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.7 Revision Date: 11-27-2024 |
---|