Product Number: 8719MN
SpaceMaker™, 2 C #16 Str TC, PO Ins, OS, PVC Jkt, AWM 2937
SpaceMaker™, 2 Conductor 16AWG (65x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
-
Availability:
-
Global inventory:

Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 16 | 65x34 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.074 in (1.9 mm) | Black, White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (19x29) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.183 in |
Overall Cable Diameter (Nominal) |
0.183 in (4.65 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
4.4 Ohm/1000ft | 51 pF/ft (170 pF/m) | 6.2 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To 80°C |
Max. Pull Tension |
98 lbs (44 kg) |
---|---|
Bulk Cable Weight |
31 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
FT2 |
NEC / UL Compliance |
Article 800 |
AWM Compliance |
AWM 2937 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.44 Revision Date: 04-04-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.44 Revision Date: 04-04-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8719MN 006100 | Blue, Light | Reel | 100 ft | 612825431114 |
8719MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825431121 |
8719MN 008100 | Gray | Reel | 100 ft | 612825431138 |
8719MN 0081000 | Gray | Reel | 1,000 ft | 612825431145 |