Product Number: 8719NH
Electronic, 2 C #16 Str TC, PE Ins, OS, LSZH Jkt, Dca
Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR Dca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Analog signals and digital control ; line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 | 19x29 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.0285 in (0.724 mm) | 0.122 in (3.10 mm) | Black & Transparent |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (16x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.032 in (0.81 mm) | 0.313 in (7.95 mm) |
Overall Cable Diameter (Nominal) |
0.3 in (7.6 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|
4.5 Ohm/1000ft | 26 pF/ft (85 pF/m) | 46.75 pF/ft (153.4 pF/m) | 7 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3 in (76 mm) | 3 in (76 mm) |
Max. Pull Tension |
100 lbs (45 kg) |
---|---|
Bulk Cable Weight |
44 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-3-24, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Dca-s2,d1,a1; CPR UKCA Class: Dca-s2,d1,a1 |
NEC / UL Compliance |
Article 800 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.544 Revision Date: 12-05-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.544 Revision Date: 12-05-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
8719NH.00305 | Chrome | Reel | 305 m | 8719605018502 |
8719NH.001000 | Chrome | Reel | 1,000 m | 8719605018496 |