Product Number: 8723LW

Audio, Control & Instrument, #22-2pr, PO, Indiv. Foil, LSZH Jkt, Cca

Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, twisted pairs, individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, CPR Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

AWG Stranding Material No. of Pairs
22 7x30 TC - Tinned Copper 2

Conductor Count

4

Total Number of Pairs

2

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PP - Polypropylene 1.17 mm 0.05 mm

Color Chart

Number Color
Pair 1 Black & Red
Pair 2 Green & White

Inner Shield

Type Material Material Trade Name Coverage [%] Thickness of Foil Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) 100% 9 µm TC - Tinned Copper AWG24/7 7x32

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.60 mm 1.1 mm

Stranding

Twists
8 twist/ft

Cabling

Description
2 pairs twisted to cable core

Conductor DCR

Individual Pair Nominal Shield DCR Nominal Conductor DCR Nominal Inner Shield DCR
15 Ohm/1000ft 49.2 Ohm/km 54.5 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
114.8 pF/m 203.4 pF/m

Inductance

Nominal Pair Inductance
0.56 µH/m

Impedance

Nominal Characteristic Impedance
45 Ohm

Delay

Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
66 ns/100m 66%

Current

Element Max. Recommended Current [A]
Conductor(s) 2.3 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

226 N

Min. Bend Radius During Installation

56 mm

Min. Bend Radius/Minor Axis

2 in

CPR Euroclass

Cca-s1a,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Cca

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

80%

Update and Revision

Revision Number: 0.55 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.55 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
8723LW.00500 Chrome Reel 500 m 8719605180162