Product Number: 8723MN

SpaceMaker™, 2 Pr #22 Str TC, PO Ins, IS, PVC Jkt, AWM 2937

SpaceMaker™, 2 Pair 22AWG (19x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Construction Details

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.049 in (1.2 mm) Black & White, Red & Dark Green

Inner Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (19x36) TC foil-out tape on each pair, one drain wire

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.228 in

Overall Cable Diameter (Nominal)

0.228 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
18.1 Ohm/1000ft 43.4 pF/ft (142 pF/m) 81.6 pF/ft (268 pF/m) 51 Ohm 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
0.912 in (23.2 mm) 0.912 in

Max. Pull Tension

53.4 lbs (24.2 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.398 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.398 Revision Date: 05-05-2023

Part Numbers

Item # Color UPC
8723MN 006100 Blue, Light 612825386100
8723MN 0061000 Blue, Light 612825386087
8723MN 008100 Gray 612825386117
8723MN 0081000 Gray 612825384649
8723MN 004100 Yellow 612825386094
8723MN 0041000 Yellow 612825386070