Product Number: 8732
Electronic, 2 Pr #22 Str TC, PO Ins, 1Pr w/ TC Brd, PVC Jkt, CM
Electronic, 2 Pair 22AWG (7x30) Tinned Copper, PO Insulation, 1 Pair w/ Tinned Copper Braid(62%) Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.0205 in (0.521 mm) | 0.070 in (1.8 mm) | Black, Clear |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 62% |
No Shield |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.03 in (0.76 mm) | 0.206 x 0.332 in |
Overall Cable Diameter (Nominal) |
0.206 x 0.332 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
18.2 Ohm/1000ft | 7.3 Ohm/1000ft (24 Ohm/km) | 12 pF/ft (39 pF/m) | 21 pF/ft (69 pF/m) | 74 Ohm | 4.8 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.68 in (17 mm) | 0.68 in |
Max. Pull Tension |
81 lbs (37 kg) |
---|---|
Bulk Cable Weight |
37 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2094 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.407 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.407 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8732 0601000 | Chrome | Reel | 1,000 ft | 612825214762 | C |