Product Number: 8740

Electronic, 1 Pr #22 Sol TC, PVC Ins, PVC Jkt, CMG

Electronic, 1 Pair Conductor 22AWG (Solid) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

telephone cables; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); voice communications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.046 in (1.2 mm) Black & Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.156 in (3.96 mm)

Overall Cable Diameter (Nominal)

0.156 in (3.96 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 20.6 Ohm/1000ft 30 pF/ft (98 pF/m) 6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
150 V (CMG), 150 V (UL AWM 2576)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.6 in (41 mm) 1.6 in (41 mm)

Max. Pull Tension

16 lbs (7.3 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2576

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
8740 060U500 Chrome UnReel 500 ft 612825214861
8740 060U1000 Chrome UnReel 1,000 ft 612825214854