Product Number: 8760

Electronic, 2 C #18 Str TC, PE Ins, OS, PVC Jkt, CM

Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.018 in (0.46 mm) 0.082 in (2.1 mm) Black, Clear

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.028 in (0.71 mm) 0.222 in (5.64 mm)

Overall Cable Diameter (Nominal)

0.222 in (5.64 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Pair(s) 7.06 Ohm/1000ft 27.2 pF/ft (89.2 pF/m) 14 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CM), 300 V (UL AWM 2092))

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.2 in (56 mm) 2.2 in (56 mm)

Max. Pull Tension

54.2 lbs (24.6 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2092

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Plenum Number

88760, 87760 or 82760

Update and Revision

Revision Number: 0.664 Revision Date: 11-27-2024

Update and Revision

Revision Number: 0.664 Revision Date: 11-27-2024

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
8760.00U152 Chrome UnReel 152 m 8719605018793
8760.01152 Chrome Reel 152 m 8719605018809
8760 060250 Chrome Reel 250 ft 612825215189
8760.01305 Chrome Reel 305 m 8719605018823
8760.01U305 Chrome UnReel 305 m 8719605018830
8760 060500 Chrome Reel 500 ft 612825215196 C
8760 060U500 Chrome UnReel 500 ft 612825215127
8760.00610 Chrome Reel 610 m 8719605018786
8760 0601000 Chrome Reel 1,000 ft 612825215134
8760 060U1000 Chrome UnReel 1,000 ft 612825215110
8760.011525 Chrome Reel 1,525 m 8719605018816
8760 0602000 Chrome Reel 2,000 ft 612825215172 C
8760 0605000 Chrome Reel 5,000 ft 612825215202 C
8760 06010000 Chrome Reel 10,000 ft 612825215141 C Y
8760 06015000 Chrome Reel 15,000 ft 612825215165 C Y