Product Number: 8760ELV
Electronic, 2 C #18 Str TC, PE Ins, OS, LSZH Jkt B2ca
Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CPR B2ca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
18 | 16x30 | TC - Tinned Copper | 1 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene | 2.08 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & Clear |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 | 7x28 |
Outer Jacket
Material | Color | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Chrome (RAL 7037) | 6.0 mm | 0.89 mm |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
21.3 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
98 pF/m | 144 pF/m |
Inductance
Nominal Inductance |
---|
0.591 µH/m |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 5.2 Amps per Conductor at 25ºC |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
---|---|
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Max. Pull Tension |
280 N |
Min. Bend Radius/Minor Axis |
60 mm |
Standards
CPR Euroclass |
B2ca-s1,d,1,a1 |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass B2ca |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.36 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.36 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # |
---|
8760ELV.00500 |