Product Number: 8760LS
Electronic, 1PR #18 Str TC, PO ins, OS, LSNH Jkt, 300V, SWA
Electronic, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V, SWA
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable; For data transmission applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
18 | 16x30 | TC - Tinned Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene | 2.08 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & Clear |
Inner Shield
Type | Material | Material Trade Name | Drainwire Material | Drainwire AWG |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | TC - Tinned Copper | AWG20/7 |
Inner Jacket
Material | Color | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Chrome (RAL 7037) | 6 mm | 0.89 mm |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 10.4 mm | 1.3 mm |
Construction and Dimensions
Armor
Type of Armor | Material | Thickness of Armoring Wires | Coverage Percentage |
---|---|---|---|
Steel Wire Armoring | Galvanized steel wire | 0.9 mm | Min. 95% |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
21.3 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
98 pF/m | 144.4 pF/m |
Inductance
Nominal Inductance |
---|
0.591 µH/m |
Impedance
Nominal Characteristic Impedance |
---|
60 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 5.3 Amps per Conductor |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
Storage Temperature Range |
-45°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Min. Bend Radius During Installation |
156 mm |
Standards
CPR Euroclass |
Dca-s1,d1,a1 |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Dca |
---|
Suitability
Suitability - Sunlight Resistance |
Yes |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.245 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.245 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
8760LS.00500 | Black | Reel | 500 m | 8719605018861 |
8760LS.001000 | Black | Reel | 1,000 m | 8719605018854 |