Product Number: 8760MN
SpaceMaker™, 2 C #18 Str TC, PE Ins, OS, PVC Jkt, AWM 2937
SpaceMaker™, 2 Conductor 18AWG (41x34) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Connect machines and devices in space constrained settings,low voltage analog signals (4-20ma, 0-10v, ...),low voltage digital control (24v, …),ine level audio,computer communication,panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 41x34 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.067 in (1.7 mm) | Black & White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.169 in (4.29 mm) |
Overall Cable Diameter (Nominal) |
0.169 in (4.29 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|
Pair(s) | 7.06 Ohm/1000ft | 76.9 pF/ft (252 pF/m) | 40.6 pF/ft (133 pF/m) | 14 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (UL AWM 2937) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -30°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.0 in (51 mm) | 2.0 in (51 mm) |
Max. Pull Tension |
56 lbs (25 kg) |
---|---|
Bulk Cable Weight |
20 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
FT2 |
AWM Compliance |
AWM 2937 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.333 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.333 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8760MN 006100 | Blue, Light | Reel | 100 ft | 612825385837 |
8760MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825385844 |
8760MN 008100 | Gray | Reel | 100 ft | 612825385851 |
8760MN 0081000 | Gray | Reel | 1,000 ft | 612825382652 |