Product Number: 8761
Electronic, 2 C #22 Str TC, PE Ins, OS, PVC Jkt, CM
Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.017 in (0.43 mm) | 0.062 in (1.6 mm) | Black, Clear |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.175 in (4.45 mm) |
Overall Cable Diameter (Nominal) |
0.175 in (4.45 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 24 pF/ft (79 pF/m) | 47 pF/ft (150 pF/m) | 64 Ohm | 6 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM), 300 V (UL AWM 2092)) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.8 in (46 mm) | 1.8 in (46 mm) |
Max. Pull Tension |
27.3 lbs (12.4 kg) |
---|---|
Bulk Cable Weight |
16 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL loading , IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2092 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
Plenum Number |
88761, 87761, 82761 |
History
Update and Revision |
Revision Number: 0.535 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.535 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
8761.00U152 | Chrome | UnReel | 152 m | 8719605018946 | |
8761.01152 | Chrome | Reel | 152 m | 8719605018960 | |
8761.00U305 | Chrome | UnReel | 305 m | 8719605018953 | |
8761.01305 | Chrome | Reel | 305 m | 8719605018977 |