Product Number: 8761MN

SpaceMaker™, 2 C #22 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 2 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.01 in (0.25 mm) 0.050 in (1.3 mm) Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (19x36) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.135 in

Overall Cable Diameter (Nominal)

0.135 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Max. Current
18.1 Ohm/1000ft 28.8 pF/ft (94.5 pF/m) 55.9 pF/ft (183 pF/m) 51 Ohm 4.64 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.350 in (34.29 mm) 1.350 in

Max. Pull Tension

15.4 lbs (6.99 kg)

Bulk Cable Weight

11 lbs/1000ft

Environmental Suitability

Indoor

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.405 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.405 Revision Date: 02-15-2024


Part Numbers

Item # Color UPC
8761MN 006100 Blue, Light 612825386032
8761MN 0061000 Blue, Light 612825386049
8761MN 008100 Gray 612825386056
8761MN 0081000 Gray 612825382737
8761MN 004100 Yellow 612825386018
8761MN 0041000 Yellow 612825386025