Product Number: 8762

Electronic, 2 C #20 Str TC, PE Ins, OS, PVC Jkt, CM

Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM, Suitable for Audio, Control, and Instrumentation Applications

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.017 in (0.43 mm) 0.070 in (1.8 mm) Black, Clear

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.028 in (0.71 mm) 0.204 in (5.18 mm)

Overall Cable Diameter (Nominal)

0.204 in (5.18 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Pair(s) 11.3 Ohm/1000ft 27 pF/ft (89 pF/m) 49 pF/ft (160 pF/m) 56 Ohm 8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CM), 300 V (UL AWM 2092))

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.0 in (51 mm) 2.0 in (51 mm)

Max. Pull Tension

38 lbs (17 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2092

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.537 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.537 Revision Date: 02-15-2024


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
8762 060100 Chrome Reel 100 ft 612825215363
8762.00U152 Chrome UnReel 152 m 8719605019059
8762.01152 Chrome Reel 152 m 8719605019073
8762 060250 Chrome Reel 250 ft 612825215400
8762.00U305 Chrome UnReel 305 m 8719605019066
8762.01305 Chrome Reel 305 m 8719605019080
8762 060500 Chrome Reel 500 ft 612825215417 C
8762 060U500 Chrome UnReel 500 ft 612825215356
8762.01610 Chrome Reel 610 m 8719605019097
8762 0601000 Chrome Reel 1,000 ft 612825215370 C
8762 060U1000 Chrome UnReel 1,000 ft 612825215349
8762 0602000 Chrome Reel 2,000 ft 612825215394 C
8762 06010000 Chrome Reel 10,000 ft 612825215387 C Y