Product Number: 8762NH
Electronic, 2 C #20 Str TC, PE ins, OS, LSNH Jkt, 300V
Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
20 | 7x28 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PE - Polyethylene | 0.016 in (0.41 mm) | 1.78 mm (0.0701 in) | Black & Clear |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm (0.035 in) | 5.4 mm (0.21 in) |
Overall Cable Diameter (Nominal) |
5.4 mm (0.21 in) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
31.2 Ohm/km (9.51 Ohm/1000ft) | 88.6 pF/m (27.0 pF/ft) | 160.8 pF/m (49.01 pF/ft) | 56 Ohm | 66% | 3.9 Amps per Conductor |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
Bend Radius
Installation Min. |
---|
54 mm (2.1 in) |
Max. Pull Tension |
210 N (47 lbf) |
---|---|
Bulk Cable Weight |
21 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24 |
CPR Compliance |
CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 50290-2-20 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.355 Revision Date: 02-05-2025 |
---|
Information
Update and Revision |
Revision Number: 0.355 Revision Date: 02-05-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
8762NH.00152 | Chrome | Reel | 152 m | 8719605019127 |
8762NH.00305 | Chrome | Reel | 305 m | 8719605019134 |
8762NH.00500 | Chrome | Reel | 500 m | 8719605019141 |
8762NH.001000 | Chrome | Reel | 1,000 m | 8719605019110 |