Product Number: 8766
Audio, Control & Instrument, #22-15pr, PVC, Indv. Foil, PVC Jkt, CMG
Audio, Control & Instrument Cable, 22 AWG solid conductors, PVC insulation, tinned copper, twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG solid tinned copper drain wire, overall PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 15 | 22 | Solid | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.013 in (0.33 mm) | 0.052 in (1.3 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (Solid) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.525 in |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
20.6 Ohm/1000ft | 11.9 Ohm/1000ft (39.0 Ohm/km) | 40 pF/ft (130 pF/m) | 77 pF/ft (250 pF/m) | 1.4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
5.25 in (133 mm) | 5.25 in |
Max. Pull Tension |
234 lbs (106 kg) |
---|---|
Bulk Cable Weight |
173 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4 |
---|---|
NEC / UL Compliance |
Article 800, CMG, MPG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG, MPG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.335 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.335 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8766 0601000 | Chrome | Reel | 1,000 ft | 612825215462 | C |