Product Number: 87760
Electronic, 2 C #18 Str TC, FEP Ins, OS, PVDF Jkt, CMP
High Temperature Electronic, 2 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, PVDF Outer Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.057 in (1.4 mm) | Black, Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVDF - Polyvinylidene Fluoride | 0.014 in (0.36 mm) | 0.146 in (3.71 mm) |
Overall Cable Diameter (Nominal) |
0.146 in (3.71 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 7.06 Ohm/1000ft | 51 pF/ft (170 pF/m) | 97 pF/ft (320 pF/m) | 29 Ohm | 69% | 17 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -20°C to +150°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.5 in (38 mm) | 1.5 in (38 mm) |
Max. Pull Tension |
62 lbs (28 kg) |
---|---|
Bulk Cable Weight |
20 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
8760 |
History
Update and Revision |
Revision Number: 0.541 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.541 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
87760 002500 | Red | Reel | 500 ft | 612825216018 | C |
87760 0021000 | Red | Reel | 1,000 ft | 612825216001 | C |
87760 0025000 | Red | Reel | 5,000 ft | 612825216025 |