Product Number: 8777ELV
Audio, Control & Instrument, #22-3pr, PP, Indiv. Foil, LSZH Jkt, B2ca
Audio, Control & Instrument Cable, 3-Pair, 22 AWG stranded (7x30) tinned copper conductors, polypropylene insulation, individually shielded pairs (100% coverage), 22 AWG stranded tinned copper drain wire, LSZH jacket, CPR B2ca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 0.03 mm | 3 |
Conductor Count |
6 |
---|
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
PP - Polypropylene | 1.27 mm | 0.05 mm | 0.01 in |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Black & White |
Pair 3 | Black & Green |
Table Notes |
Shielded pairs |
---|
Color Chart 2
Number | Color |
---|---|
Pair 1 | Red |
Pair 2 | Green |
Pair 3 | Blue |
Inner Shield
Type | Layer | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | 9 / 12 µm | TC - Tinned Copper | AWG22/7 |
Polyester |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.00 mm | 0.89 mm |
Construction and Dimensions
Stranding
Twists |
---|
6.86 twist/ft |
Cabling
Description |
---|
3 wires twisted to cable core |
Electrical Characteristics
Conductor DCR
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Inner Shield DCR |
---|---|---|
10.6 Ohm/1000ft | 49.2 Ohm/km | 34.8 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
98.4 pF/m | 180.4 pF/m |
Inductance
Nominal Inductance | Nominal Pair Inductance |
---|---|
0.18 µH/ft | 0.59 µH/m |
Impedance
Nominal Characteristic Impedance |
---|
50 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 2 A |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
UL Temp Rating |
80°C |
Storage Temperature Range |
-45°C To +80°C |
Operating Temperature Range |
-20°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Max. Pull Tension |
180 N |
Min. Bend Radius During Installation |
70 mm |
Min. Bend Radius/Minor Axis |
2.75 in |
Standards
CPR Euroclass |
B2ca-s1,d1,a1 |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass B2ca |
---|---|
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.36 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.36 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # |
---|
8777ELV.00500 |