Product Number: 88641

Electronic, 2 C #24 Str TC, FEP Ins, OS, FEP Jkt, CMP

High Temperature Electronic, 2 Conductor 24AWG (7x32) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, FEP Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.006 in (0.15 mm) 0.036 in (0.91 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.015 in (0.38 mm) 0.106 in (2.69 mm)

Overall Cable Diameter (Nominal)

0.106 in (2.69 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 28.8 Ohm/1000ft 31 pF/ft (100 pF/m) 59 pF/ft (190 pF/m) 3.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -20°C to +150°C

Bend Radius

Stationary Min. Installation Min.
1.1 in (28 mm) 1.1 in (28 mm)

Max. Pull Tension

16.5 lbs (7.48 kg)

Bulk Cable Weight

10 lbs/1000ft

Environmental Suitability

Indoor, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

82641

Non-Plenum Number

8641

Update and Revision

Revision Number: 0.522 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.522 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
88641 002100 Red Reel 100 ft 612825217053
88641 002500 Red Reel 500 ft 612825217077 C
88641 0021000 Red Reel 1,000 ft 612825217060 C