Product Number: 8875MN

SpaceMaker™, 2 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, AWM 2937

SpaceMaker™, 2 Pair 18AWG (41x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black & White, Red & Green

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.290 in (7.37 mm)

Overall Cable Diameter (Nominal)

0.290 in (7.37 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 43.4 pF/ft (142 pF/m) 81.6 pF/ft (268 pF/m) 39 Ohm 11.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.160 in (29.46 mm) 1.160 in (29.46 mm)

Max. Pull Tension

121.7 lbs (55.20 kg)

Bulk Cable Weight

46 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.313 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.313 Revision Date: 12-22-2023


Part Numbers

Item # Color Putup Type Length UPC
8875MN 006100 Blue, Light Reel 100 ft 612825392026
8875MN 0061000 Blue, Light Reel 1,000 ft 612825392057
8875MN 008100 Gray Reel 100 ft 612825392033
8875MN 0081000 Gray Reel 1,000 ft 612825392064
8875MN 004100 Yellow Reel 100 ft 612825392019
8875MN 0041000 Yellow Reel 1,000 ft 612825392040