Product Number: 89503

RS232, #24-3pr, FEP, O/A Foil, FEP Jkt, CMP

Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, 3 twisted pair, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, FEP jacket, plenum rated

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; rs-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 24 7x32 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene 0.006 in (0.15 mm) 0.036 in (0.91 mm) Black & Red, Black & White, Black & Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.015 in (0.38 mm) 0.177 in (4.50 mm)

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
28.8 Ohm/1000ft 10.46 Ohm/1000ft (34.32 Ohm/km) 21 pF/ft (69 pF/m) 40 pF/ft (130 pF/m) 1.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
150°C -70°C To +150°C

Bend Radius

Stationary Min. Installation Min.
1.77 in (45.0 mm) 1.77 in (45.0 mm)

Max. Pull Tension

39 lbs (18 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9503

Update and Revision

Revision Number: 0.435 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.435 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
89503 002100 Red 612825220992 C
89503 0021000 Red 612825221005 C
89503 002500 Red 612825221012 C