Product Number: 89731
RS232/422 Low Cap, #24-6pr, FFEP, Indiv. Foil, PVDF Jkt, CMP, 100Ω
Computer EIA RS-232/422, Digital Audio Cable, 6-Pair, 24 AWG stranded (7x32) tinned copper conductor, foam FEP insulation, individually shielded pairs with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall fluorocopolymer jacket, plenum rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
extreme high temperature environments; RS-232 extended distance applications; RS-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 6 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.019 in (0.48 mm) | 0.062 in (1.6 mm) | Western Electric Standard |
Red, Green, Blue |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVDF - Polyvinylidene Fluoride | 0.014 in (0.36 mm) | 0.361 in (9.17 mm) |
Overall Cable Diameter (Nominal) |
0.361 in (9.17 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Pair(s) | 28.8 Ohm/1000ft | 16.19 Ohm/1000ft (53.12 Ohm/km) | 13.5 pF/ft (44.3 pF/m) | 22.5 pF/ft (73.8 pF/m) | 100 Ohm | 76% | 1.96 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -20°C to +150°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.6 in (91 mm) | 3.6 in (91 mm) |
Max. Pull Tension |
72 lbs (33 kg) |
---|---|
Bulk Cable Weight |
62 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL910) |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
9731 |
History
Update and Revision |
Revision Number: 0.455 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.455 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
89731 0081000 | Gray | 612825221180 | C |