Product Number: 89734

RS232/422 Low Cap, #24-12pr, FFEP, Indiv. Foil, PVDF Jkt, CMP, 100Ω

Computer EIA RS-232/422, Digital Audio Cable, 12-Pair, 24 AWG stranded (7x32) tinned copper conductor, foam FEP insulation, individually shielded pairs with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall fluorocopolymer jacket, plenum rated

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high temperature environments; RS-232 extended distance applications; RS-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.019 in (0.48 mm) 0.062 in (1.6 mm) Western Electric Standard

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC each pair

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.019 in (0.48 mm) 0.498 in (12.6 mm)

Overall Cable Diameter (Nominal)

0.498 in (12.6 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 16.19 Ohm/1000ft (53.12 Ohm/km) 13.5 pF/ft (44.3 pF/m) 22.5 pF/ft (73.8 pF/m) 100 Ohm 76% 1.96 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -40°C to +150°C

Bend Radius

Stationary Min. Installation Min.
5.0 in (130 mm) 5.0 in (130 mm)

Max. Pull Tension

137.5 lbs (62.37 kg)

Bulk Cable Weight

124 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9734

Update and Revision

Revision Number: 0.472 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.472 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
89734 0081000 Gray 612825221203 C
89734 008500 Gray 612825221210 C