Product Number: 89855

POS Cable, #22-2pr, TC, FEP, O/A Foil+55% TC Braid, FEP Jkt, CMP

Computer POS Cable, 22 AWG solid tinned copper conductors, solid FEP insulation, twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (55% coverage) + polyester tape, 22 AWG solid tinned copper drain wire, FEP jacket, plenum rated

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

point of sale; rs-485 applications; extreme high/low temperature environments; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.016 in (0.41 mm) 0.058 in (1.5 mm) Red & Blue, Black & Yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (Solid) TC
Braid Tinned Copper (TC) 56%

Table Notes

Polyester Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
FEP - Fluorinated Ethylene Propylene 0.016 in (0.41 mm) 0.272 in Yes

Overall Cable Diameter (Nominal)

0.272 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
20.6 Ohm/1000ft 15.5 pF/ft (50.9 pF/m) 27 pF/ft (89 pF/m) 100 Ohm 70% 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
200°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
2.72 in (69.1 mm) 2.72 in

Max. Pull Tension

65 lbs (29 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9855

Update and Revision

Revision Number: 0.353 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.353 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
89855 0101000 Black 612825221357 C