Product Number: 89901
Transceiver 10BASE5, #20-4pr, FEP, Indiv. Foil Shielded pairs with Isolated Overall Duofoil + Brd, CMP
IEEE 802.3 Ethernet Transceiver 10BASE5, 20 AWG stranded (7x28) tinned copper conductors, plenum, FEP insulation, twisted pairs, Individually foil shielded pairs, overall polyester isolation tape + Duofoil® + tinned copper braid shield (95% coverage), drain wire, light gray fluorocopolymer (PVDF) jacket, plenum rated
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
10Base5 Transceiver |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Data Pair(s) | 3 | 20 AWG | 7x28 | TC - Tinned Copper |
Power Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Data Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.019 in (0.48 mm) | 0.076 in (1.9 mm) | Gray & White, Yellow & Orange, Blue & Green |
Power Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.011 in (0.28 mm) | 0.060 in (1.5 mm) | Black & Red |
Inner Shield
Element | Shield Type | Material | Coverage | Notes |
---|---|---|---|---|
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | Foil Out |
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | Foil Out |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 22 AWG (7x30) TC | Polyester Isolating tape under DuoFoil |
Braid | Tinned Copper (TC) | 93% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVDF - Polyvinylidene Fluoride | 0.016 in (0.41 mm) | 0.370 in (9.40 mm) |
Overall Cable Diameter (Nominal) |
0.370 in (9.40 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Data Pair(s) | 11.3 Ohm/1000ft | 16.7 pF/ft (54.8 pF/m) | 29.5 pF/ft (96.8 pF/m) | 78 Ohm | 78% | 3.8 Amps per Conductor at 25ºC |
Pair(s) | 3.8 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -20°C to +150°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.7 in (94 mm) | 3.7 in (94 mm) |
Max. Pull Tension |
97.7 lbs (44.3 kg) |
---|---|
Bulk Cable Weight |
93 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL910), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
IEEE Compliance |
IEEE 802.3 10Base5 |
European Directive Compliance |
EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
DEC Part No. 17-01319-00 |
Non-Plenum Number |
9901 |
History
Update and Revision |
Revision Number: 0.501 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.501 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
89901 E4X1000 | Gray, Light Dec | 612825221401 | C |
89901 E4X500 | Gray, Light Dec | 612825221418 | C |