Product Number: 9154ZH

Electronic, 2 C #20 Str TC, PO Ins, OS, LZSH Jkt, CMG

Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, LZSH Outer Jacket, CMG

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.015 in (0.38 mm) 0.066 in (1.7 mm) Red and Black

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.031 in (0.79 mm) 0.197 in

Overall Cable Diameter (Nominal)

0.197 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
11.1 Ohm/1000ft 27 pF/ft (89 pF/m) 48 pF/ft (160 pF/m) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to 75°C

Bend Radius

Stationary Min. Installation Min.
1.97 in (50.0 mm) 1.97 in

Max. Pull Tension

34.3 lbs (15.6 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 21307

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.407 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.407 Revision Date: 02-15-2024

Part Numbers

Item # Color UPC
9154ZH 0101000 Black 612825382140
9154ZH 010500 Black 612825382157