Product Number: 9159

Electronic, 5 Pr #18 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 5 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 5 18 AWG 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.013 in (0.33 mm) 0.073 in (1.9 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.391 in (9.93 mm)

Overall Cable Diameter (Nominal)

0.391 in (9.93 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
7.2 Ohm/1000ft 25.5 pF/ft (83.7 pF/m) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
3.9 in (99 mm) 3.9 in (99 mm)

Max. Pull Tension

208 lbs (94.3 kg)

Bulk Cable Weight

90 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.510 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.510 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9159 060500 Chrome Reel 500 ft 612825224976 C
9159 0601000 Chrome Reel 1,000 ft 612825224969 C