Product Number: 9184

Audio, Control & Instrument, #22-2pr, FPO, O/A Foil, PVC Jkt, CM

Audio, Control & Instrument Cable, 22 AWG solid tinned copper conductors, Datalene® insulation, twisted pairs, Duofoil® shield (100% coverage), 22 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG Solid TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.035 in (0.89 mm) 0.096 in (2.4 mm) Black & Yellow, Red & Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.041 in (1.0 mm) 0.400 in Yes

Overall Cable Diameter (Nominal)

0.400 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
20.6 Ohm/1000ft 8.7 pF/ft (29 pF/m) 14.1 pF/ft (46.3 pF/m) 150 Ohm 78% 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
4 in (100 mm) 4 in

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

63 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2668

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.395 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.395 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9184 010500 Black Reel 500 ft 612825225157 C
9184 0101000 Black Reel 1,000 ft 612825225140 C