Product Number: 9460
Electronic, 1 Pr #18 Str TC, PE Ins, OS, PVC Jkt, CM
Electronic, 1 Pair 18AWG (16x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
for use with automatic stripping equipments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 16x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.018 in (0.46 mm) | 0.082 in (2.1 mm) | Black & Clear |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC | Foil-In |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.030 in (0.76 mm) | 0.230 in (5.84 mm) |
Overall Cable Diameter (Nominal) |
0.230 in (5.84 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Pair(s) | 6.5 Ohm/1000ft | 29.8 pF/ft (97.8 pF/m) | 44 pF/ft (140 pF/m) | 57 Ohm | 5.2 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CM) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.3 in (58 mm) | 2.3 in (58 mm) |
Max. Pull Tension |
62 lbs (28 kg) |
---|---|
Bulk Cable Weight |
34 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL loading , IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
The jacket and shield are bonded so both can be removed on automatic stripping equipment. Drain wire is on the inside of foil shield. |
---|
History
Update and Revision |
Revision Number: 0.534 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.534 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
9460 0105000 | Black | 612825253334 | C Z |
9460 0605000 | Chrome | 612825253365 | C Z |
9460 060U1000 | Chrome | 612825253341 | |
9460 060U500 | Chrome | 612825253358 |