Product Number: 9462

Electronic, 2 C #22 Str TC, PVC Ins, OS, PVC Jkt, CMG

Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.0155 in (0.394 mm) 0.060 in (1.5 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC Foil-Out

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.194 in (4.93 mm)

Overall Cable Diameter (Nominal)

0.194 in (4.93 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Conductor(s) 16 Ohm/1000ft 50 pF/ft (160 pF/m) 90 pF/ft (300 pF/m) 36 Ohm 3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in (48 mm)

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

19 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.532 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.532 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9462 060100 Chrome 612825253464
9462 0601000 Chrome 612825253471 C
9462 060500 Chrome 612825253488
9462 0605000 Chrome 612825253495 C Z
9462 060U1000 Chrome 612825253440
9462 060U500 Chrome 612825253457