Product Number: 9462ZH

Electronic, 2 C #22 Str TC, PO Ins, OS, LSZH Jkt, CMG

Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Construction Details

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.0135 in (0.343 mm) 0.056 in (1.4 mm) Black and Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.035 in (0.89 mm) 0.185 in

Overall Cable Diameter (Nominal)

0.185 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
17.8 Ohm/1000ft 25.0 pF/ft (82.0 pF/m) 45.0 pF/ft (148 pF/m) 3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to 75°C

Bend Radius

Stationary Min. Installation Min.
1.85 in (47.0 mm) 1.85 in

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 21307

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.282 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.282 Revision Date: 02-15-2024


Part Numbers

Item # Color UPC
9462ZH 0101000 Black 612825382294
9462ZH 010500 Black 612825382300