Product Number: 9463

Blue Hose®, 1 Pr #20 Str TC, PE Ins Blu, Clr, Foil+TC Brd, PVC Jkt, CM

Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, Blue PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene 0.019 in (0.48 mm) 0.0755 in (1.92 mm) Clear & Blue Twinax with rod fillers

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Braid Tinned Copper (TC) 60%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.238 in (6.05 mm)

Table Notes

Jacket OD +/- 0.003

Overall Cable Diameter (Nominal)

0.238 in (6.05 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 9.5 Ohm/1000ft 19.7 pF/ft (64.6 pF/m) 37 pF/ft 36 pF/ft 78 Ohm 66%

Nom. Outer Shield DCR

4.1 Ohm/1000ft (13 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.6 dB/100ft
10 2.1 dB/100ft
50 5.0 dB/100ft
100 7.5 dB/100ft
200 11.0 dB/100ft
400 16.0 dB/100ft

Voltage

UL Voltage Rating
300 V (CM, CL2), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating Installation Storage
80°C -40°C to +80°C -40°C To +80°C -40°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.4 in (61 mm) 2.4 in (61 mm)

Max. Pull Tension

48 lbs (22 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 725, Article 800, CM, CL2

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

P-7K-SC-182141-MSHA, Allen Bradley Part No. 1770-CD

Plenum Number

89463

Update and Revision

Revision Number: 0.614 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.614 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9463.0030 Blue Reel 30 m 8719605020550
9463.00U152 Blue UnReel 152 m 8719605020574
9463.01152 Blue Reel 152 m 8719605020598
9463.00305 Blue Reel 305 m 8719605020567
9463.00U305 Blue UnReel 305 m 8719605020581
9463.001000 Blue Reel 1,000 m 8719605020536
9463.001829 Blue Reel 1,829 m 8719605020543
9463 J22100 Blue, Strong Reel 100 ft 612825253549
9463 J22500 Blue, Strong Reel 500 ft 612825253570
9463 J22U500 Blue, Strong UnReel 500 ft 612825253532
9463 J221000 Blue, Strong Reel 1,000 ft 612825253556 C
9463 J22U1000 Blue, Strong UnReel 1,000 ft 612825253525
9463 J2212000 Blue, Strong Reel 2,000 ft 612825253563 C Y
9463 J226000 Blue, Strong Reel 6,000 ft 612825253587 C Z
9463.02305 Brown Reel 305 m 8719605020604
9463 0011000 Brown Reel 1,000 ft 612825253594
9463 00112000 Brown Reel 2,000 ft 612825253617 C Y
9463.023050 Brown Reel 3,050 m 8719605020611
9463 0016000 Brown Reel 6,000 ft 612825253624 C Z
9463 00110000 Brown Reel 10,000 ft 612825253600 C Z
9463 0031000 Orange Reel 1,000 ft 612825253631 C
9463 00312000 Orange Reel 2,000 ft 612825253655 C Y
9463 0036000 Orange Reel 6,000 ft 612825253662 C Z
9463 00310000 Orange Reel 10,000 ft 612825253648 C Z
9463 0071000 Violet Reel 1,000 ft 612825253679 C
9463 0076000 Violet Reel 6,000 ft 612825253686 C Z