Product Number: 9463DB

Blue Hose®, 1 Pr #20 Str TC, PE Ins Blu, Clr, Foil+TC Brd, PE Jkt, DIR BUR

Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, PE Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, Blue PE Outer Jacket, DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

direct burial, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene 0.019 in (0.48 mm) 0.0755 in (1.92 mm) Clear & Blue Twinax with rod fillers

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Braid Tinned Copper (TC) 55%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PE - Polyethylene 0.032 in (0.81 mm) 0.240 in (6.10 mm)

Overall Cable Diameter (Nominal)

0.240 in (6.10 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 9.5 Ohm/1000ft (31 Ohm/km) 19.7 pF/ft (64.6 pF/m) 37 pF/ft 78 Ohm 66%

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.6 dB/100ft
10 2.1 dB/100ft
50 5.0 dB/100ft
100 7.5 dB/100ft
200 11.0 dB/100ft
400 16.0 dB/100ft

Temperature

Operating
-40°C to 80°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in

Max. Pull Tension

48 lbs (22 kg)

Bulk Cable Weight

36 lbs/1000ft (54 kg/km)

Environmental Suitability

Indoor, Outdoor, Burial

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.286 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.286 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9463DB S8Y1000 Blue, Uv 612825253693 C
9463DB S8Y5000 Blue, Uv 612825253709 C