Product Number: 9536ELV

RS-232, 6C #24 Str TC, PO ins, OS, LSZH Jkt, 300V, B2ca

24 AWG stranded (7x32) tinned copper conductors, 6 conductors cabled, PE insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket, Flame resistance IEC 60332-1-2, B2ca

  • Availability:
    Global
  • Global inventory:
    Capability
  • Specifications
  • Resources

Specifications

Suitable Applications

Instrumentation and computer cable; For EIA RS-232 data transmission applications

Conductor

AWG Stranding Material No. of Conductors
24 7x32 TC - Tinned Copper 6

Conductor Count

6

Insulation

Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene (Foam) 1.12 mm 0.05 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 White
Wire 3 Red
Wire 4 Green
Wire 5 Brown
Wire 6 Blue

Outer Shield

Type Material Material Trade Name Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 9 / 12 µm TC - Tinned Copper AWG24/7

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.0 mm 1.2 mm

Cabling

Description Filler
1 center filler and 6 wires twisted to cable core Cotton (White)

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
82 Ohm/km 59.1 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
108.3 pF/m 213.3 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance
N/A 75 Ohm

Current

Element Max. Recommended Current [A]
Conductor(s) 1.75 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Oil Resistance

IEC 60811-404

Max. Pull Tension

150 N

Min. Bend Radius During Installation

55 mm

CPR Euroclass

B2ca-s1,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass B2ca

Suitability - Indoor

Yes

Suitability - Non-Halogenated

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Chrome as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 9536ELW. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.32 Revision Date: 06-19-2024

Update and Revision

Revision Number: 0.32 Revision Date: 06-19-2024