Product Number: 9684

RS232/422 Low Cap, #24-12.5pr, PO, O/A Foil, PVC Jkt, CM, 100Ω

Computer EIA RS-232/422 Cable, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 12 24 AWG 7x32 TC - Tinned Copper
Conductor(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.016 in (0.41 mm) 0.054 in (1.4 mm) White/Blue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White, White/Gray & Gray/White, Red/Blue & Blue/Red, Red/Orange & Orange/Red, Red/Green & Green/Red, Red/Brown & Brown/Red, Red/Gray & Gray/Red, Black/Blue & Blue/Black, Black/Orange & Orange/Black
Conductor(s) PE - Polyethylene 0.016 in (0.41 mm) 0.054 in (1.4 mm) Grey

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.445 in Yes

Overall Cable Diameter (Nominal)

0.445 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 15.5 pF/ft (50.9 pF/m) 27.5 pF/ft (90.2 pF/m) 100 Ohm 66% 1.05 Amps per Conductor at 30ºC
Conductor(s) 28.3 Ohm/1000ft (92.8 Ohm/km) 3.36 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
30 V (AWM 2919), 300 V (CM)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4.45 in (113 mm) 4.45 in

Max. Pull Tension

143 lbs (64.9 kg)

Bulk Cable Weight

89 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9684 060500 Chrome Reel 500 ft 612825257035 C
9684 0601000 Chrome Reel 1,000 ft 612825257028 C