Product Number: 9729ELW
RS232/422 Low Cap, #24-2pr, FPO, Indiv. Foil, LSZH Jkt, 100Ω, Cca
Computer EIA RS-232/422, Digital Audio Cable, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, 2 twisted pairs each individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire each pair, LSZH jacke, CPR Cca
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 2 |
Conductor Count |
4 |
---|
Insulation
Material | Material Trade Name | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
PE - Polyethylene (Foam) | Datalene® | 1.55 mm | 0.06 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Black & Red |
Pair 2 | Black & White |
Table Notes |
Shielded pairs |
---|
Color Chart 2
Number | Color |
---|---|
Pair 1 | Red |
Pair 2 | Green |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Thickness of Foil | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | 9 / 12 µm | TC - Tinned Copper | AWG24/7 | 7x32 |
Outer Jacket
Material | Nominal Diameter | Min. Wall Thickness | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.10 mm | 0.9 mm | 1.3 mm |
Construction and Dimensions
Stranding
Twists |
---|
10.9 twist/ft |
Cabling
Description |
---|
2 pairs twisted to cable core |
Electrical Characteristics
Conductor DCR
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Inner Shield DCR |
---|---|---|
15 Ohm/1000ft | 78.7 Ohm/km | 59.1 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
41 pF/m | 76.1 pF/m |
Inductance
Nominal Inductance | Nominal Pair Inductance |
---|---|
0.23 µH/ft | 0.49 µH/m |
Impedance
Nominal Characteristic Impedance |
---|
100 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] |
---|
0.384 MHz |
0.7056 MHz |
0.768 MHz |
1.024 MHz |
1.4112 MHz |
1.536 MHz |
2.048 MHz |
2.8224 MHz |
3.072 MHz |
4.096 MHz |
5.6448 MHz |
6.144 MHz |
8.192 MHz |
11.2896 MHz |
12.288 MHz |
24.576 MHz |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
76% |
High Frequency
Frequency [MHz] |
---|
0.384 MHz |
0.7056 MHz |
0.768 MHz |
1.024 MHz |
1.4112 MHz |
1.536 MHz |
2.048 MHz |
2.8224 MHz |
3.072 MHz |
4.096 MHz |
5.6448 MHz |
6.144 MHz |
8.192 MHz |
11.2896 MHz |
12.288 MHz |
24.576 MHz |
Current
Element | Max. Recommended Current [A] |
---|---|
Conductor(s) | 1 A |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +80°C |
---|---|
UL Temp Rating |
80°C |
Storage Temperature Range |
-45°C To +80°C |
Operating Temperature Range |
-20°C To +80°C |
Operating Temp Range (Flexible Install) |
-15°C To +80°C |
Operating Temp Range (Fixed Install) |
-45°C To +80°C |
Mechanical Characteristics
Oil Resistance |
IEC 60811-404 |
---|---|
Max. Pull Tension |
22 lbs |
Min. Bend Radius During Installation |
79 mm |
Min. Bend Radius/Minor Axis |
3.25 in |
Standards
CPR Euroclass |
Cca-s1,d1,a1 |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|---|
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Non-Halogenated |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Datalene« insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.40 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.40 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # |
---|
9729ELW.00500 |