Product Number: 9729ZH
Electronic, 2 Pr #24 Str TC, PO Ins, Ind Shield, LSZH Jkt, CMG
Electronic, 2 Pair 24AWG (7x32) Tinned Copper, PO Insulation, individually Beldfoil® shielded (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.0185 in (0.470 mm) | 0.061 in (1.5 mm) | Black and Red, Black and White |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | Each pair |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.048 in (1.2 mm) | 0.266 in |
Overall Cable Diameter (Nominal) |
0.266 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
28.8 Ohm/1000ft | 17.42 Ohm/1000ft (57.15 Ohm/km) | 12.5 pF/ft (41.0 pF/m) | 23.2 pF/ft (76.1 pF/m) | 100 Ohm | 76% | 8.4 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to 75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.66 in (67.6 mm) | 2.66 in |
Max. Pull Tension |
27.5 lbs (12.5 kg) |
---|---|
Bulk Cable Weight |
33 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 21088 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.412 Revision Date: 01-29-2025 |
---|
Information
Update and Revision |
Revision Number: 0.412 Revision Date: 01-29-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9729ZH 060500 | Chrome | Reel | 500 ft | 612825382348 |
9729ZH 0601000 | Chrome | Reel | 1,000 ft | 612825382331 |