Product Number: 973076Z
Fieldbus, 1 Pr #18 Str TC, PP Ins, OS, LSZH-TS Jkt, Brnz Brd Armor, LSZH-TS Jkt, CMG ISA/SP-50 Type A, PLTC, ITC, CMG
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, LSZH-TS Inner Jacket, Bronze Braid Armor, LSZH-TS Outer Jacket, CMG ISA/SP-50 Type A, PLTC-ER, ITC-ER, CMG
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
shipboard, harsh environment, digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PP - Polypropylene | 0.022 in (0.56 mm) | Blue & Orange |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Inner Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.280 in (7.11 mm) |
Armor
Armor Type & Material |
---|
BBA - Bronze Braid Armor |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.050 in (1.3 mm) | 0.515 in (13.1 mm) |
Overall Cable Diameter (Nominal) |
0.515 in (13.1 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Pair(s) | 100 Ohm | 66% |
High Frequency (Nominal/Typical)
Element |
---|
Pair(s) |
Voltage
UL Voltage Rating |
---|
300 V (CMG, PLTC-ER), 150 V (ITC-ER) |
Mechanical Characteristics
Temperature
UL Temperature |
---|
105°C |
Standards and Compliance
NEC / UL Compliance |
Article 725, Article 727, Article 800, CMG, ITC, PLTC |
---|---|
CEC / C(UL) Compliance |
CMG |
Other Standard Compliance(s) |
ISA/SP-50 Type A |
History
Update and Revision |
Revision Number: 0.63 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.63 Revision Date: 02-15-2024 |
---|