Product Number: 9731

RS232/422 Low Cap, #24-6pr, FPE, Indiv. Foil, PVC Jkt, CM, 100Ω

Computer EIA RS-232/422, Digital Audio Cable, 6-Pair, 24 AWG stranded (7x32) tinned copper conductors, Datalene® insulation, individually shielded with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 6 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.019 in (0.48 mm) 0.061 in (1.5 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown

Inner Shield

Element Shield Type Material Coverage Drainwire Type Notes
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC each pair

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
PP - Polypropylene Tape PVC - Polyvinyl Chloride 0.048 in (1.2 mm) 0.421 in (10.7 mm) Yes

Overall Cable Diameter (Nominal)

0.421 in (10.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 17.4 Ohm/1000ft (57.1 Ohm/km) 13.5 pF/ft (44.3 pF/m) 23.2 pF/ft (76.1 pF/m) 100 Ohm 76% 2.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CM), 30 V (AWM 2919)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
4.2 in (110 mm) 4.2 in (110 mm)

Max. Pull Tension

99 lbs (45 kg)

Bulk Cable Weight

74 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2919

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

89731

Notes

Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9731.0030 Chrome Reel 30 m 8719605022639
9731 060100 Chrome Reel 100 ft 612825257691 C
9731.00152 Chrome Reel 152 m 8719605022622
9731.00305 Chrome Reel 305 m 8719605022646
9731 060500 Chrome Reel 500 ft 612825257714 C
9731 0601000 Chrome Reel 1,000 ft 612825257707 C
9731 0605000 Chrome Reel 5,000 ft 612825257721