Product Number: 973105Z

RS-485, 1 Pr, 22AWG, Str TC, PE Ins, OS+TC Brd, LSZH-TS Jkt, BBA, LSZH-TS Jkt, CMG, PLTC, Sun Res

RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, LSZH Thermoset Jacket, Bronze Braid Armor, LSZH Thermoset jacket, CMG, PLTC, SUN RES

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

shipboard, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.029 in (0.74 mm) White/Blue Stripe & Blue/White Stripe HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Inner Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) 0.400 in (10.2 mm)

Armor

Armor Type & Material
BBA - Bronze Braid Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) 0.050 in (1.3 mm) 0.555 in (14.1 mm)

Overall Cable Diameter (Nominal)

0.555 in (14.1 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 120 Ohm 78%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CMG, PLTC)

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 725, Article 800, CMG, PLTC

CEC / C(UL) Compliance

CMG

Update and Revision

Revision Number: 0.229 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.229 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
973105Z 0105000 Black 612825257738 C N